LE24163LBXA: Two Wire Serial Interface EEPROM 16 kbits (2k X 8 bits)

Description: The LE24163LBXA (hereinafter referred to as ‘this ...
  • The LE24163LBXA (hereinafter referred to as ‘this device’) is two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). This device realizes high speed and a high level reliability by our company’s high performance CMOS EEPROM technology. This device is compatible with I2C memory protocol, therefore it is best suited for application that requires re-writable nonvolatile parameter memory.
  • Features
  • Capacity : 16k bits (2k x 8 bits) - Low power consumption
  • Single supply voltage : 1.7V to 3.6V (Read) - Save board space
  • Operating temperature : -40ºC to +85ºC - High Reliability
  • Interface : Two wire serial interface (I2C Bus)
  • Operating clock frequency : 400kHz
  • Low Power consumption
    Standby : 2μA (max.)
    Active (Read) : 0.5mA (max.)
  • Automatic page write mode : 16 Bytes
  • Read mode : Sequential Read and random read
  • Erase/Write cycles : 105 cycles (Page Write)
  • Data Retention : 20 years
  • Shipped Data Pattern : FFh
  • High reliability :
    Adopts proprietary symmetric memory array configuration (USP6947325)
    Hardware write protect feature
    Noise filters connected to SCL and SDA pins
    Incorporates a feature to prohibit write operations under low voltage conditions.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LE24163LBXA-SH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two Wire Serial Interface EEPROM 16 kbits (2k X 8 bits)
  • Package Type: WLCSP-5
  • Package Case Outline: 567GS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Type: Serial 
  • Density: 16 kb 
  • Organization: 2k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 1.7 
  • VCC Max (V): 3.6 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-5 
  • ON Semiconductor Full Web Site