LE2416RLBXA: EEPROM Memory, 2-Wire, Serial Interface, 16-kbits (2k x 8 bits)

Description: The LE2416RLBXA is a 2-wire serial interface EEPRO...
  • The LE2416RLBXA is a 2-wire serial interface EEPROM. It realizes high speed and a high level reliability by incorporating our company's high performance CMOS EEPROM technology. This device is compatible with I2C memory protocol; therefore it is best suited for application that requires small-scale re-writable nonvolatile parameter memory.
  • Features
  • Single supply voltage: 1.7V to 3.6V (to read) - Low power consumption
  • Erase/Write cycles: 105 cycles (Page write) - High Reliability
  • Capacity: 16k bits (2k x 8 bits)
  • Operating temperature: -40 to +85°C
  • Interface: Two wire serial interface (I2C Bus)
  • Operating clock frequency: 400kHz
  • Low power consumption :
    Standby : 2µA (max)
    Active (Read) : 0.5mA (max)
  • Automatic page write mode: 16 Bytes
  • Read mode: Sequential read and random read
  • Data Retention: 20 years
  • Pull-up resistance: 5kΩ(Typ.) on WP pin with a built-in pull-up resister
  • High reliability
  • Applications
  • Camera module for mobile phone
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LE2416RLBXA-SH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: EEPROM Memory, 2-Wire, Serial Interface, 16-kbits (2k x 8 bits)
  • Package Type: WLCSP-6 / WLFCP-6
  • Package Case Outline: 567FT
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:530,000
  • Specifications
  • Type: Serial 
  • Density: 16 kb 
  • Organization: 2k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 1.7 
  • VCC Max (V): 3.6 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-6 / WLFCP-6 
  • ON Semiconductor Full Web Site