LE24512AQF: Two Wire Serial Interface EEPROM (512K)

Description: The LE24512AQF is a two-wire serial interface EEPR...
  • The LE24512AQF is a two-wire serial interface EEPROM (Electrically Erasable and Programmable ROM). This device realizes high speed and a high level of reliability by using a high performance CMOS EEPROM technology. This device is compatible with I2C memory protocol, therefore it is best suited for applications that require rewritable nonvolatile parameter memory.
  • Features
  • Capacity: 512k bits (64k x 8 bits)
  • Single supply voltage: 1.7 V to 3.6 V
  • Operating temperature: -40 to +85°C
  • Interface: Two wire serial interface (I2C Bus)
  • Operating clock frequency: 400 kHz
  • Low power consumption
    : Standby: 2 µA (max)
    : Active (Read): 0.5 mA (max)
  • Automatic page write mode: 128 Bytes
  • Read mode: Sequential read and random read
  • Erase/Write cycles: 106 cycles (Page write)
  • Data Retention: 20 years
  • Technical Documentation & Design Resources
    Availability and Samples
    LE24512AQF-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two Wire Serial Interface EEPROM (512K)
  • Package Type: WDFN-8 / VSON-8K
  • Package Case Outline: 511BW
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Type: Serial 
  • Density: 512 kb 
  • Organization: 64k x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 1.7 
  • VCC Max (V): 3.6 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WDFN-8 / VSON-8K 
  • ON Semiconductor Full Web Site