LE24L042CS-B: Two Wire Serial Interface EEPROM 4 kbits (512 X 8 bits)

Description: The LE24L042CS-B is a 2-wire serial interface EEPR...
  • The LE24L042CS-B is a 2-wire serial interface EEPROM. It realizes high speed and a high level reliability by incorporating high performance CMOS EEPROM technology. This device is compatible with I2C memory protocol, therefore it is best suited for applications that require small-scale re-writable nonvolatile parameter memory.
  • Features
  • Capacity: 4k bits (512 x 8 bits) - Low power consumption
  • Erase/Write cycles: 105 cycles - High Reliability
  • Single supply voltage: 1.7 V to 3.6 V
  • Interface: Two wire serial interface (I2C Bus)
  • Operating clock frequency: 400 kHz
  • Low power consumption
    : Standby: 2 µA (max)
    : Active (Read): 0.5 mA (max)
  • Automatic page write mode: 16 Bytes
  • Read mode: Sequential read and random read
  • Data Retention: 20 years
  • High reliability
  • Technical Documentation & Design Resources
    Availability and Samples
    LE24L042CS-B-SH
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Two Wire Serial Interface EEPROM 4 kbits (512 X 8 bits)
  • Package Type: WLCSP-6 / WLP-6J
  • Package Case Outline: 567EQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • LE24L042CS-B-TFM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Two Wire Serial Interface EEPROM 4 kbits (512 X 8 bits)
  • Package Type: WLCSP-4
  • Package Case Outline: 567DX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:90,000
  • Specifications
  • Type: Serial 
  • Density: 4 kb 
  • Organization: 512 x 8 
  • Data Transmission Standard: I2C 
  • fcycle Max (kHz): 400 
  • tACC Max ns: 900 
  • VCC Min (V): 1.7 
  • VCC Max (V): 3.6 
  • Istandby Max (µA):
  • Iact Max (mA): 0.5 
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: WLCSP-4 
  • ON Semiconductor Full Web Site