LE25S20MB: Serial Flash Memory, 2 Mb (256K x 8)

Description: The LE25S20MB is a SPI bus flash memory device wit...
  • The LE25S20MB is a SPI bus flash memory device with a 2M bit (256K x 8-bit) configuration. It uses a single 1.8 V power supply. While making the most of the features inherent to a serial flash memory device, the LE25S20MB is housed in an 8-pin ultra-miniature package. All these features make this device ideally suited to storing program in applications such as portable information devices, which are required to have increasingly more compact dimensions. The LE25S20MB also has a small sector erase capability which makes the device ideal for storing parameters or data that have fewer rewrite cycles and conventional EEPROMs cannot handle due to insufficient capacity.
  • Features
  • Read/write operations enabled by single 1.8 V power supply :
    1.65 to 1.95 V supply voltage range - 1.8 V low voltage operation
  • Operating frequency : 40 MHz - High data transfer rate
  • Temperature range : -40 to 85°C - Fast erase and programming time
  • Serial interface : SPI mode 0, mode 3 supported - High reliability
  • Sector size : 4K bytes/small sector, 64K bytes/sector
  • Small sector erase, sector erase, chip erase functions
  • Page program function (256 bytes/page)
  • Block protect function
  • Highly reliable read/write
    Number of rewrite times : 100,000 times
    Small sector erase time : 40 ms (typ), 150 ms (max)
    Sector erase time : 80 ms (typ), 250 ms (max)
    Chip erase time : 300 ms (typ), 3.0 s (max)
    Page program time : 3.0 ms/256 bytes (typ), 3.5 ms/256 bytes (max)
  • Status functions : Ready/busy information, protect information
  • Data retention period : 20 years
  • End Products
  • Portable Information Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    LE25S20MB-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial Flash Memory, 2 Mb (256K x 8)
  • Package Type: SOIC-8 / SOP-8K
  • Package Case Outline: 751CV
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • Density: 2 Mb 
  • Organization: 256k x 8 
  • tACC Max (ns): 11 
  • VCC Min (V): 1.65 
  • VCC Max (V): 1.95 
  • I(standby) Max (µA): 50 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: SOIC-8 / SOP-8K 
  • ON Semiconductor Full Web Site