LE25S81A: Serial Flash Memory, 8 Mb (1024K x 8)

Description: The LE25S81A is a SPI bus flash memory device with...
  • The LE25S81A is a SPI bus flash memory device with a 8M bit (1024K x 8-bit) configuration. It uses a single power supply. While making the most of the features inherent to a serial flash memory device, the LE25S81A is housed in an 8-pin ultra-miniature package. All these features make this device ideally suited to storing program in applications such as portable information devices, which are required to have increasingly more compact dimensions. The LE25S81A also has a small sector erase capability which makes the device ideal for storing parameters or data that have fewer rewrite cycles and conventional EEPROMs cannot handle due to insufficient capacity.
  • Features
  • Operations power supply: : 1.65 to 1.95V supply voltage range - 1.8V Low voltage operation
  • Operating frequency : 70MHz (max) - High data transfer rate
  • Temperature range : -40 to +90°C - Fast erase and programming time
  • Serial interface : SPI mode 0, mode 3 supported - High reliability
  • Electronic Identification :
    JDEC ID, Device ID, Serial Flash Discoverable Parameter (SFDP)
  • Sector size : 4K bytes/small sector, 64K bytes/sector
  • Erase functions :
    Small Sector Erase (SSE), Sector Erase (SE), Chip Erase (CHE)
  • Page program function : 256 bytes /page
  • Status functions : Ready/Busy information, protect information
  • Low operation current :
    5.0mA (Low-power program mode, typ),
    3.0mA (Low-Power Read mode, typ)
  • Erase time : 10ms (SSE, typ), 15ms (SE, typ), 120ms (CHE, typ)
  • Page program time (tPP) :
    0.3ms/256 bytes (typ), 0.5ms/256 bytes (max)
  • Emergency shutdown of the current consumption
    : transition to a standby state in less than 20µs from the active by Write Suspend
    : transition to a standby state in less than 40µs from the active by Software Reset
  • High reliability
    : 100,000 erase/program cycles
    : 20 years data retention period
  • Applications
  • SPI Bus Flash Memory Devices
  • End Products
  • Portable Information Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    LE25S81AFDTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial Flash Memory, 8 Mb (1024K x 8)
  • Package Type: VSOIC-8 NB
  • Package Case Outline: 753AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 3000
  • LE25S81AMDTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial Flash Memory, 8 Mb (1024K x 8)
  • Package Type: SOIC-8
  • Package Case Outline: 751BD
  • MSL: 2
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Density: 8 Mb 
  • Organization: 1024k x 8 
  • tACC Max (ns):
  • VCC Min (V): 1.65 
  • VCC Max (V): 1.95 
  • I(standby) Max (µA): 12 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 90 
  • Package Type: VSOIC-8 NB  SOIC-8 
  • ON Semiconductor Full Web Site