LE25U20AMB: Serial Flash Memory, 2 Mb (256k x 8)

Description: The LE25U20AMB is a serial interface-compatible fl...
  • The LE25U20AMB is a serial interface-compatible flash memory device with a 256K x 8-bit configuration. It uses a single 2.5 V power supply. While making the most of the features inherent to a serial flash memory device, the LE25U20AMB is housed in an 8-pin ultra-miniature package. These features make this device ideally suited to storing program codes in applications such as portable information devices, which are required to have increasingly more compact dimensions. Moreover, by using the small sector erase function this product is also suitable for the parameter or the date storage usage with comparatively little rewriting times that becomes a capacity shortage in EEPROM.
  • Features
  • Read/write operations enabled by single 2.5 V power supply: 2.30 to 3.60 V supply voltage range - 2.5 V single power supply
  • Operating frequency : 30 MHz - High data transfer rate
  • Temperature range : -40 to 85°C - Fast erase and programming time
  • Serial interface : SPI mode 0, mode 3 supported - High reliability
  • Sector size : 4K bytes/small sector, 64K bytes/sector
  • Small sector erase, sector erase, chip erase functions
  • Page program function (256 bytes / page)
  • Block protect function
  • Status functions : Ready/busy information, protect information
  • Highly reliable read/write
  • Data retention period : 20 years
  • End Products
  • Portable Information Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    LE25U20AMB-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial Flash Memory, 2 Mb (256k x 8)
  • Package Type: SOIC-8 / SOP-8K
  • Package Case Outline: 751CV
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Density: 2 Mb 
  • Organization: 256k x 8 
  • tACC Max (ns): 15 
  • VCC Min (V): 2.3 
  • VCC Max (V): 3.6 
  • I(standby) Max (µA): 50 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: SOIC-8 / SOP-8K 
  • ON Semiconductor Full Web Site