LE25U40CQE: Serial Flash Memory, 4 Mb (512K x 8)

Description: The LE25U40CQE is a SPI bus flash memory device wi...
  • The LE25U40CQE is a SPI bus flash memory device with a 4M bit (512K x 8-bit) configuration that adds a high performance Dual output and Dual I/O function. It uses a single 2.5 V power supply. While making the most of the features inherent to a serial flash memory device, the LE25U40CQE is housed in an 8-pin ultra-miniature package. All these features make this device ideally suited to storing program in applications such as portable information devices, which are required to have increasingly more compact dimensions. The LE25U40CQE also has a small sector erase capability which makes the device ideal for storing parameters or data that have fewer rewrite cycles and conventional EEPROMs cannot handle due to insufficient capacity.
  • Features
  • Read/write operations enabled by single 2.5 V power supply :
    2.3 to 3.6 V supply voltage range - 2.5 V single power supply
  • Operating frequency : 40 MHz - High data transfer rate
  • Temperature range : -40 to 85°C - Fast erase and programming time
  • Serial interface : SPI mode 0, mode 3 supported / Dual Output, Dual I/O supported - High reliability
  • Sector size : 4K bytes/small sector, 64K bytes/sector
  • Small sector erase, sector erase, chip erase functions
  • Page program function (256 bytes / page)
  • Block protect function
  • Highly reliable read/write
    Number of rewrite times : 100,000 times
    Small sector erase time : 40 ms (typ), 150 ms (max)
    Sector erase time : 80 ms (typ), 250 ms (max)
    Chip erase time : 250 ms (typ), 2.0 s (max)
    Page program time : 4.0 ms/256 bytes (typ), 5.0 ms/256 bytes (max)
  • Status functions : Ready/busy information, protect information
  • Data retention period : 20 years
  • Package : VSON8T(6.0 x 5.0)
  • End Products
  • Portable Information Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    LE25U40CQE-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Serial Flash Memory, 4 Mb (512K x 8)
  • Package Type: VDFN-8 / VSON-8T
  • Package Case Outline: 509AG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Density: 4 Mb 
  • Organization: 512k x 8 
  • tACC Max (ns): 11 
  • VCC Min (V): 2.3 
  • VCC Max (V): 3.6 
  • I(standby) Max (µA): 50 
  • Iact Max (mA):
  • T Min (°C): -40 
  • T Max (°C): 85 
  • Package Type: VDFN-8 / VSON-8T 
  • ON Semiconductor Full Web Site