LM211: Comparator, Single

Description: The ability to operate from a single power supply ...
  • The ability to operate from a single power supply of 5.0 V to 30 V or +/-15 V split supplies, as commonly used with operational amplifiers, makes the LM211/LM311 a truly versatile comparator. Moreover, the inputs of the device can be isolated from system ground while the output can drive loads referenced either to ground, the VCC or the VEE supply. This flexibility makes it possible to drive DTL, RTL, TTL, or MOS logic. The output can also switch voltages to 50 V at currents to 50 mA. Thus the LM211/LM311 can be used to drive relays, lamps or solenoids.
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM211DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:6,860
  • PandS:<100
  • LM211DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • PandS:>1K
  • LM211D
  • Status: Obsolete
  • Compliance: 
  • Description: Comparator, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • LM211DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Comparator, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA):
  • ICC Typ (mA): 2.4 
  • tres Typ (ns): 200 
  • VIO Max (mV):
  • TA Min (°C): -25 
  • TA Max (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site