LM2901S: Comparator, Quad, Single Supply

Description: These comparators are designed for use in level de...
  • These comparators are designed for use in level detection, low−level sensing and memory applications in consumer and industrial electronic applications.
  • Features
  • Single or Split Supply Operation
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: ±5.0 nA (Typ)
  • Low Input Offset Voltage
  • Input Common Mode Voltage Range to GND
  • Low Output Saturation Voltage: 130 mV (Typ) @ 4.0 mA
  • TTL and CMOS Compatible
  • Technical Documentation & Design Resources
    Availability and Samples
    LM2901SNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Quad, Single Supply
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:15,100
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 16 
  • ICC Typ (mA):
  • tres Typ (ns): 1000 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 105 
  • Package Type: PDIP-14 
  • ON Semiconductor Full Web Site