LM2902A: Quad Operational Amplifier
Description: The LM324/LM324A, LM2902/LM2902A consist of four i...
The LM324/LM324A, LM2902/LM2902A consist of four independent, high gain, internally frequency compensated operational amplifiers which were designed specifically to operate from a single power supply over a wide voltage range. operation from split power supplies is also possible so long as the difference between the two supplies is 3 volts to 32 volts. Application areas include transducer amplifier, DC gain blocks and all the conventional OP Amp circuits which now can be easily implemented in single power supply systems.
Features
Internally Frequency Compensated for Unity Gain
Large DC Voltage Gain: 100dB
Wide Power Supply Range:LM324/LM324A : 3V~32V (or ±1.5 ~ 16V)LM2902/LM2902A: 3V~26V (or ±1.5V ~ 13V)
Input Common Mode Voltage Range Includes Ground
Large Output Voltage Swing: 0V to VCC -1.5V
Power Drain Suitable for Battery Operation
Applications
This product is general usage and suitable for many different applications.
Technical Documentation & Design Resources
Availability and Samples
LM2902AMX
Status: Active
Compliance: Pb-free Halide free
Description: Quad Operational Amplifier
Package Type: SOIC14 N
Package Case Outline: 751ER
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:>10K
ON Semiconductor:36,000
Specifications
Rail to Rail:
No 
Channels:
4 
VS Min (V):
3 
VS Max (V):
26 
Iq Typ (mA):
0.35 
VOS Max (mV):
6 
GBW Typ (MHz):
0.5 
SR Typ (V/µs):
0.3 
IO Typ (mA):
8 
ΔVOS/ΔT (μV/C):
7 
eN (nV/√Hz):
- 
Ibias Typ (pA):
40000 
CMRR Typ (dB):
75 
Architecture:
Bipolar 
Temperature Range (°C):
-40 to 85 
Package Type:
SOIC14 N