LM2902_XFCS: Operational Amplifier, Single Supply, Quad

Description: LM2902_XFCS...
  • LM2902_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LM2902M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 4860
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • LM2902MX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • LM2902N
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Quad
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.35 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.6 
  • IO Typ (mA): 40 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): -90000 
  • CMRR Typ (dB): 70 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 105 
  • Package Type: SOIC14 N  PDIP-14 
  • ON Semiconductor Full Web Site