LM293: Comparator, Dual, Low Offset Voltage

Description: The LM393 series are dual independent precision vo...
  • The LM393 series are dual independent precision voltage comparators capable of single or split supply operation. These devices are designed to permit a common mode range-to-ground level with single supply operation. Input offset voltage specifications as low as 2.0 mV make this device an excellent selection for many applications in consumer automotive and industrial electronics.
  • Features
  • Wide Single-Supply Range: 2.0 Vdc to 36 Vdc
  • Split-Supply Range: +/-1.0 Vdc to +/-18 Vdc
  • Very Low Current Drain Independent of Supply Voltage: 0.4 mA
  • Low Input Bias Current: 25 nA
  • Low Input Offset Current: 5.0 nA
  • Low Input Offset Voltage: 2.0 mV (max) LM393A 5.0 mV (max) LM293/393
  • Input Common Mode Range to Ground Level
  • Differential Input Voltage Range Equal to Power Supply Voltage
  • Output Voltage Compatible with DTL, ECL, TTL, MOS, and CMOS Logic Levels
  • ESD Clamps on the Inputs Increase the Ruggedness of the Device without Affecting Performance
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM293DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, Low Offset Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:14,308
  • LM293DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, Low Offset Voltage
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>50K
  • Mouser:>1K
  • PandS:>1K
  • LM293DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, Low Offset Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • PandS:>50K
  • LM293D
  • Status: Consult Sales Office
  • Compliance: 
  • Description: Comparator, Dual, Low Offset Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • LM293DMR2
  • Status: Obsolete
  • Compliance: 
  • Description: Comparator, Dual, Low Offset Voltage
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • LM293DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Comparator, Dual, Low Offset Voltage
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 16 
  • ICC Typ (mA): 0.7 
  • tres Typ (ns): 1300 
  • VIO Max (mV):
  • TA Min (°C): -25 
  • TA Max (°C): 85 
  • Package Type: SOIC-8  Micro8™ 
  • ON Semiconductor Full Web Site