LM301A: Operational Amplifier, Non-Compensated, Single

Description: A general purpose operational amplifier that allow...
  • A general purpose operational amplifier that allows the user to choose the compensation capacitor best suited to his needs. With proper compensation, summing amplifier slew rates to 10 V/microseconds can be obtained.
  • Features
  • Low Input Offset Current: 20 nA Maximum Over Temperature Range
  • External Frequency Compensation for Flexibility
  • Class AB Output Provides Excellent Linearity
  • Output Short Circuit Protection
  • Guaranteed Drift Characteristics
  • Pb-Free Packages are Available
  • Applications
  • General Purpose
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM301ADG
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Operational Amplifier, Non-Compensated, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:20,972
  • LM301ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Non-Compensated, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,500
  • LM301ANG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Non-Compensated, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • LM301AD
  • Status: Consult Sales Office
  • Compliance: 
  • Description: Operational Amplifier, Non-Compensated, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • LM301ADR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Non-Compensated, Single
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • LM301AN
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, Non-Compensated, Single
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 18 
  • Iq Typ (mA): 1.2 
  • VOS Max (mV): 7.5 
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.5 
  • IO Typ (mA): 10 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): 70000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site