LM317: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A

Description: The LM317 Low Dropout (LDO) Linear Voltage Regulat...
  • The LM317 Low Dropout (LDO) Linear Voltage Regulator is an adjustable 3-terminal positive LDO voltage regulator capable of supplying in excess of 1.5 A over an output voltage range of 1.2 V to 37 V. This voltage regulator is exceptionally easy to use and requires only two external resistors to set the output voltage. Further, it employs internal current limiting, thermal shutdown and safe area compensation, making it essentially blow-out proof.

    The LM317 serves a wide variety of applications including local, on card regulation. This device can also be used to make a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM317 can be used as a precision current regulator.
  • Features
  • Output Current in Excess of 1.5 A
  • Output Adjustable between 1.2 V and 37 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting Constant with Temperature
  • Output Transistor Safe-Area Compensation
  • Floating Operation for High Voltage Applications
  • Eliminates Stocking many Fixed Voltages Standard Application
  • Automotive Device for Wide Temperature Range - NCV317
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM317BD2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A, TJ = -40° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • LM317BD2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A, TJ = -40° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • PandS:>10K
  • LM317BTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A, TJ = -40° to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • LM317D2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A, TJ = 0° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • LM317D2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A, TJ = 0° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>10K
  • LM317TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 1.5 A, TJ = 0° to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>1K
  • PandS:<100
  • Wpi:<100
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 2.8  2.9 
  • VI Max (V): 40 
  • VDO Typ (V): 2.25 
  • Iq Typ (mA):
  • PSRR (dB): 80 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3  TO-220-3 
  • ON Semiconductor Full Web Site