LM317AHV: 3-Terminal 1.5 A Positive Adjustable Voltage Regulator

Description: This monolithic integrated circuit is an adjustabl...
  • This monolithic integrated circuit is an adjustable 3-terminal positive voltage regulator designed to supply more than 1.5 A of load current with an output voltage adjustable over a 1.2 to 57 V. It employs internal current limiting, thermal shut down and safe area compensation.
  • Features
  • Output Current in Excess of 1.5 A
  • Output Adjustable Between 1.2 V and 57 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe Area Compensation
  • TO-220 Package
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    LM317AHVT
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 1.5 A Positive Adjustable Voltage Regulator
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • Newark:>10K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.25 
  • IO Typ (A): 1.5 
  • VI Min (V): 2.8 
  • VI Max (V): 60 
  • VDO Typ (V):
  • Iq Typ (mA):
  • PSRR (dB): 75 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site