LM317L: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA

Description: The LM317L is an adjustable 3-terminal positive li...
  • The LM317L is an adjustable 3-terminal positive linear voltage regulator capable of supplying in excess of 100 mA over an output voltage range of 1.2 V to 37 V. This linear voltage regulator is exceptionally easy to use and requires only two external resistors to set the output voltage. Further, it employs internal current limiting, thermal shutdown and safe area compensation, making them essentially blow-out proof.

    The LM317L serves a wide variety of applications including local, on card regulation. This linear voltage regulator can also be used to make a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM317L can be used as a precision current regulator.
  • Features
  • Output Current in Excess of 100 mA
  • Output Adjustable Between 1.2 V and 37 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Floating Operation for High Voltage Applications
  • Standard 3-Lead Transistor Package
  • Eliminates Stocking Many Fixed Voltages
  • Pb-Free Packages are Available
  • NCV Prefix for Automotive and Other Applications Requiring Site and Control Changes
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LM317LBDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • FutureElectronics:>1K
  • Newark:<1K
  • Newark:<1K
  • LM317LBDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • PandS:>10K
  • LM317LBZG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • ON Semiconductor:16,000
  • PandS:>1K
  • LM317LBZRAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:108,000
  • LM317LBZRPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • LM317LDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • FutureElectronics:>1K
  • Mouser:>1K
  • LM317LDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • PandS:>1K
  • LM317LZG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>10K
  • LM317LZRAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<100
  • LM317LZREG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:4,000
  • LM317LZRMG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:4,000
  • LM317LZRPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • NCV317LBDG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV317LBDR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • NCV317LBZG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:4,000
  • NCV317LBZRAG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA, TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:4,000
  • SC901013DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, Adjustable Output, 100 mA
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 0.1 
  • VI Min (V): 2.8 
  • VI Max (V): 40 
  • VDO Typ (V): 1.9 
  • Iq Typ (mA):  
  • PSRR (dB): 80 
  • Noise (µVrms):  
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  TO-92 
  • ON Semiconductor Full Web Site