LM324A: Operational Amplifier, Single Supply, Quad
Description: The LM324 series are low-cost, quad op-amps with t...
The LM324 series are low-cost, quad op-amps with true differential inputs. They have several distinct advantages over standard operational amplifier types in single supply applications. The quad amplifier can operate at supply voltages as low as 3.0 V or as high as 32 V with quiescent currents about one-fifth of those associated with the MC1741 (on a per amplifier basis). The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
Features
Short Circuited Protected Outputs
True Differential Input Stage
Single Supply Operation: 3.0 V to 32 V (LM224, LM324, LM324A)
Low Input Bias Currents: 100 nA Maximum (LM324A)
Four Amplifiers Per Package
Internally Compensated
Common Mode Range Extends to Negative Supply
Industry Standard Pinouts
ESD Clamps on the Inputs Increase Ruggedness without Affecting Device Operation
Pb-Free Packages are Available*
Technical Documentation & Design Resources
Product Change Notification
Availability and Samples
LM324ADG
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Single Supply, Quad
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: TUBE
Container Qty: 55
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Avnet:>10K
LM324ADR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Single Supply, Quad
Package Type: SOIC-14
Package Case Outline: 751A-03
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):17 to 20
Arrow:0
Digikey:>1K
Mouser:>1K
PandS:>10K
LM324ADTBG
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Single Supply, Quad
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: TUBE
Container Qty: 96
Inventory
Market Leadtime (weeks):2 to 4
Arrow:0
Mouser:>1K
ON Semiconductor:12,864
PandS:<100
LM324ADTBR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, Single Supply, Quad
Package Type: TSSOP-14
Package Case Outline: 948G-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):4 to 8
Arrow:0
Digikey:>1K
FutureElectronics:>1K
Mouser:>1K
PandS:>1K
Packages
Specifications
Rail to Rail:
No 
Channels:
4 
VS Min (V):
3 
VS Max (V):
32 
Iq Typ (mA):
0.35 
VOS Max (mV):
3 
GBW Typ (MHz):
1 
SR Typ (V/µs):
0.6 
IO Typ (mA):
40 
ΔVOS/ΔT (μV/C):
7 
eN (nV/√Hz):
- 
Ibias Typ (pA):
-45000 
CMRR Typ (dB):
70 
Architecture:
Bipolar 
Temperature Range (°C):
0 to 70 
Package Type:
SOIC-14 
TSSOP-14