LM324S: Operational Amplifier, Single Supply, Quad

Description: The LM324S and LM2902S are low−cost, quad operatio...
  • The LM324S and LM2902S are low−cost, quad operational amplifiers with true differential inputs. They have several distinct advantages over standard operational amplifier types in single supply applications. The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
  • Features
  • Short Circuited Protected Outputs
  • True Differential Input Stage
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Industry Standard Pinouts
  • Technical Documentation & Design Resources
    Availability and Samples
    LM324SNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Single Supply, Quad, Bipolar Value Line - Quad Channel Op Amp
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:18,475
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.75 
  • VOS Max (mV):
  • GBW Typ (MHz):  
  • SR Typ (V/µs):  
  • IO Typ (mA): 20 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): -90000 
  • CMRR Typ (dB): 70 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: PDIP-14 
  • ON Semiconductor Full Web Site