LM336Z25: 2.49 V, 2% Programmable Shunt Regulator

Description: The LM336Z25 integrated circuit is a precision 2.5...
  • The LM336Z25 integrated circuit is a precision 2.5 V shunt regulator. The monolithic IC voltage reference operates as a low temperature coefficient 2.5 V Zener with 0.2 Ω dynamic impedance. A third terminal on the LM336Z25 allows the reference voltage and temperature coefficient to be trimmed. LM336Z25 is useful as a precision 2.5 V low-voltage reference for digital voltmeters, power supplies, or OP-AMP circuitry. The 2.5 V makes it convenient to obtain a stable reference from low-voltage supplies. Further, since the LM336Z25 operates as a shunt regulator, it can be used as either a positive or negative voltage reference.
  • Features
  • Low Temperature Coefficient
  • Guaranteed Temperature Stability: 4 mV (Typical)
  • 0.2 Ω Dynamic Impedance
  • 1.0 % Initial Tolerance Available
  • Easily Trimmed for Minimum Temperature Drift
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    LM336Z25
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.49 V, 2% Programmable Shunt Regulator
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • LM336Z25X
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2.49 V, 2% Programmable Shunt Regulator
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • Specifications
  • Type: Fixed 
  • V(BR) Typ (V): 2.5 
  • Tolerance (%):
  • IQ Typ (mA):
  • IR Min (mA):
  • VF Max (V):
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site