LM336Z5: 5 V, 4% Programmable Shunt Regulator

Description: The LM336Z5 and LM336BZ5 integrated circuits are p...
  • The LM336Z5 and LM336BZ5 integrated circuits are precision 5.0 V shunt regulators. The monolithic IC voltage reference operates as a low temperature coefficient 5.0 V Zener with 0.6ohm dynamic impedance. A third terminal on the LM336Z5 and LM336BZ5 allows the reference voltage and temperature coefficient to be trimmed easily. The LM336Z5 and LM336BZ5 are useful as precision 5.0 V low voltage references which makes it convenient to obtain a stable reference from low voltage supplies. Further, since the LM336Z5 and LM336BZ5 operate as shunt regulators, they can be used as either a positive or negative voltage reference.
  • Features
  • Low Temperature Coefficient
  • Adjustable 4 V to 6 V
  • Wide Operating Range Current of 10 mA to 400 mA
  • Three Lead Transistor Package (TO-92)
  • 0.6 Ω Dynamic Impedance
  • ±1.0% Initial Tolerance Available
  • Guaranteed Temperature Stability
  • Easily Trimmed for Minimum Temperature Drift
  • Fast Turn On
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    LM336Z5
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5 V, 4% Programmable Shunt Regulator
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • LM336Z5X
  • Status: Active
  • Compliance: Pb-free 
  • Description: 5 V, 4% Programmable Shunt Regulator
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:84,000
  • Specifications
  • Type: Adjustable 
  • V(BR) Typ (V):
  • Tolerance (%):
  • IQ Typ (mA):
  • IR Min (mA):
  • VF Max (V):
  • TA Min (°C):
  • TA Max (°C): 70 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site