LM337: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A

Description: The LM337 is an adjustable 3-terminal negative lin...
  • The LM337 is an adjustable 3-terminal negative linear voltage regulator capable of supplying in excess of 1.5 A over an output voltage range of -1.2V to -37 V. This linear voltage regulator is exceptionally easy to use and requires only two external resistors to set the output voltage. Further, it employs internal current limiting, thermal shutdown and safe area compensation, making it essentially blow-out proof.

    The LM337 serves a wide variety of applications including local, on card regulation. This linear voltage regulator can also be used to make a programmable output regulator, or by connecting a fixed resistor between the adjustment and output, the LM337 can be used as a precision current regulator.
  • Features
  • Output Current in Excess of 1.5 A
  • Output Adjustable between -1.2 V and -37 V
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting Constant with Temperature
  • Output Transistor Safe-Area Compensation
  • Floating Operation for High Voltage Applications
  • Eliminates Stocking many Fixed Voltages
  • Available in Surface Mount D2PAK and Standard 3-Lead Transistor Package
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM337BD2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A, TJ = -40° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:<1K
  • ON Semiconductor:3,750
  • LM337BD2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A, TJ = -40° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • LM337BTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A, TJ = -40° to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Newark:<1K
  • Newark:>1K
  • PandS:>1K
  • LM337D2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A, TJ = 0° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:650
  • PandS:>10K
  • LM337D2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A, TJ = 0° to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • PandS:<100
  • LM337TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, Adjustable Output, 1.5 A, TJ = 0° to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<100
  • Wpi:<1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 2.9 
  • VI Max (V): -40 
  • VDO Typ (V): 2.5  2.7 
  • Iq Typ (mA):
  • PSRR (dB): 77 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3  TO-220-3 
  • ON Semiconductor Full Web Site