LM339A: Comparator, Quad, Single Supply

Description: This comparator is designed for use in level detec...
  • This comparator is designed for use in level detection, low-level sensing and memory applications in consumer automotive and industrial electronic applications.
  • Features
  • Single or Split Supply Operation
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: +/- 5.0 nA (Typ)
  • Input Common Mode Voltage Range to Gnd
  • Low Output Saturation Voltage: 130 mV (Typ) @ 4.0 mA
  • TTL and CMOS Compatible
  • ESD Clamps on the Inputs Increase Reliability without Affecting Device Operation
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM339AM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Quad, Single Supply
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 4860
  • LM339AMX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Quad, Single Supply
  • Package Type: SOIC14 N
  • Package Case Outline: 751ER
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • LM339AN
  • Status: Active
  • Compliance: Pb-free 
  • Description: Comparator, Quad, Single Supply
  • Package Type: PDIP-14
  • Package Case Outline: 646-06
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1500
  • Specifications
  • Channels:  
  • VCC Min (V):  
  • VCC Max (V):   36 
  • IO Typ (mA):  
  • ICC Typ (mA):   1.1 
  • tres Typ (ns):   1300 
  • VIO Max (mV):  
  • TA Min (°C):  
  • TA Max (°C):  
  • Package Type: SOIC14 N  PDIP-14 
  • ON Semiconductor Full Web Site