LM350_XFCS: 3 A, Adjustable Output, Positive Voltage Regulator

Description: LM350_XFCS...
  • LM350_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LM350T
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3 A, Adjustable Output, Positive Voltage Regulator
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A):
  • VI Min (V): 2.8 
  • VI Max (V): 35 
  • VDO Typ (V): 2.5 
  • Iq Typ (mA):
  • PSRR (dB): 80 
  • Noise (µVrms):
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site