LM358S: Operational Amplifier, General Purpose, Single supply

Description: Utilizing the circuit designs perfected for Quad O...
  • Utilizing the circuit designs perfected for Quad Operational Amplifiers, these dual operational amplifiers feature low power drain, a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358S and LM2904S are half of the LM324S and LM2902S, respectively. These amplifiers have several distinct advantages over standard operational amplifier types in single supply applications. The common mode input range includes the negative supply, thereby eliminating the necessity for external biasing components in many applications. The output voltage range also includes the negative power supply voltage.
  • Features
  • Short Circuit Protected Outputs
  • True Differential Input Stage
  • Low Input Bias Currents
  • Internally Compensated
  • Common Mode Range Extends to Negative Supply
  • Single and Split Supply Operation
  • Technical Documentation & Design Resources
    Availability and Samples
    LM358SNG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, General Purpose, Single supply, Bipolar Value Line - Dual Channel Operational Amplifier
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:4,000
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.25 
  • VOS Max (mV):
  • GBW Typ (MHz):  
  • SR Typ (V/µs):  
  • IO Typ (mA): 30 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): -45000 
  • CMRR Typ (dB): 70 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: PDIP-8 
  • ON Semiconductor Full Web Site