LM358_XFCS: Operational Amplifier, Single Supply, Dual

Description: LM358_XFCS...
  • LM358_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LM358M
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 8100
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Newark:>10K
  • ON Semiconductor:51,300
  • LM358MX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • Newark:>1K
  • LM358N
  • Status: Active
  • Compliance: Pb-free 
  • Description: Operational Amplifier, Single Supply, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 32 
  • Iq Typ (mA): 0.75 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.6 
  • IO Typ (mA): 40 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):
  • Ibias Typ (pA): -45000 
  • CMRR Typ (dB): 70 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site