LM392: Complementary Operational Amplifier and Precision Comparator

Description: The LM392 contains two functions: an op amp and a ...
  • The LM392 contains two functions: an op amp and a comparator. Both devices can operate on single-supply power and both have a common-mode range down to ground. Operation from split power supplies is also possible. Low power-supply current is independent of the supply voltage level. The output of the comparator interfaces directly with either TTL or CMOS logic. Low quiescent current makes the LM392 ideal for portable equipment.
  • Features
  • Wide power supply range: 3.0 V to 32 V
  • Low input offset voltage: 2.0 mV
  • Low quiescent current: 600 A
  • Input CMV range includes GND
  • Op amp is unity gain stable
  • This is a PbFree device
  • Applications
  • Level detectors
  • Voltage controlled oscillators
  • Transducer amplifiers
  • Technical Documentation & Design Resources
    Availability and Samples
    LM392DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Complementary Operational Amplifier and Precision Comparator, 60 V
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:10,000
  • PandS:>1K
  • Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 30 
  • Iq Typ (mA): 0.5 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 0.1 
  • IO Typ (mA): 40 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz):  
  • Ibias Typ (pA): 50000 
  • CMRR Typ (dB): 70 
  • Architecture: Bipolar 
  • Temperature Range (°C): 0 to 70 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site