LM431SB: Adjustable/2.5V, 1% Tolerance Shunt Regulator

Description: The LM431SA/LM431SB/LM431SC are three terminal out...
  • The LM431SA/LM431SB/LM431SC are three terminal output adjustable regulators with thermal stability over operating temperature range. The output voltage can be set any value between VREF (approximately 2.5 V) and 36 V with two external resistors. These devices have a typical dynamic output impedance of 0.2 Ω. Active output circuit provides a sharp turn-on characteristic, making these devices excellent replacement for Zener Diodes in many applications.
  • Features
  • Programmable Output Voltage to 36 V
  • Low Dynamic Output Impedance 0.2 Ω Typical
  • Sink Current Capability of 1.0 to 100 mA
  • Equivalent Full-Range Temperature Coefficient of 50 ppm/°C Typical
  • Temperature Compensated for Operation Over Full Rated Operating Temperature Range
  • Low Output Noise Voltage
  • Fast Turn-on Response
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    LM431SBCM32X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:57,000
  • LM431SBCM3X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: SOT-23-3
  • Package Case Outline: 318BM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:1,881,000
  • LM431SBCMFX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: SOT-23
  • Package Case Outline: 419BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • LM431SBCMLX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 528AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:<1K
  • ON Semiconductor:188,000
  • LM431SBIMFX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Adjustable/2.5V, 1% Tolerance Shunt Regulator
  • Package Type: SOT-23
  • Package Case Outline: 419BD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: Adjustable 
  • V(BR) Typ (V): 2.5 
  • Tolerance (%):
  • IQ Typ (mA):
  • IR Min (mA): 0.0015 
  • VF Max (V): 36 
  • TA Min (°C): -25  -40 
  • TA Max (°C): 85 
  • Package Type: SOT-23-3  SOT-23  SOT-89-3 
  • ON Semiconductor Full Web Site