LM555: Single Timer

Description: The LM555 is a highly stable controller capable of...
  • The LM555 is a highly stable controller capable of producing accurate timing pulses. With monostable operation, the time delay is controlled by one external resistor and one capacitor. With a stable operation, the frequency and duty cycle are accurately controlled with two external resistors and one capacitor.
  • Features
  • High Current Drive Capability (200mA)
  • Adjustable Duty Cycle
  • Temperature Stability of 0.005%/°C
  • Timing From µSec To Hours
  • Turn Off Time Less Than 2µSec
  • Precision Timing
  • Pulse Generation
  • Time Delay Generation
  • Sequential Timing
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    LM555CM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Timer
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 8100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • LM555CMX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Timer
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • LM555CN
  • Status: Active
  • Compliance: Pb-free 
  • Description: Single Timer
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>50K
  • Mouser:>10K
  • Specifications
  • Voltages Monitored:
  • VCC Max (V): 16 
  • V(TO) Typ (V): 3.33 
  • IQ Typ (µA): 0.1 
  • Reset Active State:
  • Reset Timer: No 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SOIC-8  PDIP-8 
  • ON Semiconductor Full Web Site