LM7301: 32V Rail-to-Rail Input & Output, 4MHz, Single Op-Amp
Description: The LM7301 series of operational amplifiers provid...
The LM7301 series of operational amplifiers provide high performance in a wide range of applications. The benefits include greater than rail-to-rail input range, full rail-to-rail output swing, large capacitive load driving ability and low distortion. With only 0.6 mA supply current, the 4 MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.The LM7301 series can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages. Operating on supplies of 1.8 V to 32 V, the LM7301 is excellent for a very wide range of applications in low power systems. Placing the amplifier right at the signal source reduces board size and simplifies signal routing. The LM7301 fits easily on low profile PCMCIA cards.
Features
Tiny 5-pin SOT23 Package Saves Space
Greater than Rail-to-Rail Input CMVR: 0.25 V to 5.25 V @ VS = 5 V
Rail-to-Rail Output Swing: 0.07 V to 4.93 V @ VS = 5 V
Wide Gain-Bandwidth: 4 MHz @ VS = 5 V
Low Supply Current: 0.60 mA @ VS = 5 V
Wide Supply Range: 1.8 V to 32 V @ VS = 5 V
High PSRR: 104 dB @ VS = 5 V
High CMRR: 93 dB @ VS = 5 V
Excellent Gain: 97 dB @ VS = 5 V
Capable of Driving a 1 nF Capacitive Load
These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
Applications
Portable Instrumentation
Signal Conditioning Amplifiers/ADC Buffers
Active Filters
Modems
PCMCIA Cards
Technical Documentation & Design Resources
Availability and Samples
LM7301SN1T1G
Status: Active
Compliance: Pb-free Halide free
Description: 32V Rail-to-Rail Input & Output, 4MHz, Single Op-Amp, SINGLE, Rail to Rail, 4MHZ OPAMP
Package Type: TSOP-5 / SOT-23-5
Package Case Outline: 483
MSL: 1
Container Type: REEL
Container Qty: 3000
Inventory
Market Leadtime (weeks):Contact Factory
Arrow:0
Mouser:>1K
Packages
Specifications
Rail to Rail:
Input/Output 
Channels:
1 
VS Min (V):
1.8 
VS Max (V):
32 
Iq Typ (mA):
0.6 
VOS Max (mV):
6 
GBW Typ (MHz):
4 
SR Typ (V/µs):
1.25 
IO Typ (mA):
10.5 
ΔVOS/ΔT (μV/C):
2 
eN (nV/√Hz):
30 
Ibias Typ (pA):
70000 
CMRR Typ (dB):
104 
Architecture:
Bipolar 
Temperature Range (°C):
-40 to 85 
Package Type:
TSOP-5 / SOT-23-5