LM78L12A: 3-Terminal 0.1A Positive Voltage Regulator

Description: The MC78LXXA/LM78LXXA/MC78L05AA series of fixed vo...
  • The MC78LXXA/LM78LXXA/MC78L05AA series of fixed voltage monolithic integrated circuit voltage regulators are suitable for application that required supply current up to 100mA.
  • Features
  • Maximum Output Current of 100mA
  • Output Voltage of 5V, 6V, 8V, 12V, 15V, 18V and 24V
  • Thermal Overload Protection
  • Short Circuit Current Limiting
  • Output Voltage Offered in ±5% Tolerance
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    LM78L12ACZ
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1A Positive Voltage Regulator
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<1K
  • ON Semiconductor:10,000
  • LM78L12ACZX
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1A Positive Voltage Regulator
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • LM78L12ACZXA
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1A Positive Voltage Regulator
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: NA
  • Container Type: 
  • Container Qty: 30000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 12 
  • IO Typ (A): 0.1 
  • VI Min (V): 6.7 
  • VI Max (V): 35 
  • VDO Typ (V): 1.7 
  • Iq Typ (mA):
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-92-3  TO-92-3 LF 
  • ON Semiconductor Full Web Site