LM833: Operational Amplifier, Low Noise, Audio, Dual

Description: The LM833 is a standard low-cost monolithic dual g...
  • The LM833 is a standard low-cost monolithic dual general-purpose op-amp employing bipolar technology with innovative high-performance concepts for audio systems applications. With high frequency PNP transistors, the LM833 offers low voltage noise (4.5nV/Hz^0.5), 15 MHz gain bandwidth product, 7.0 V/5s slew rate, 0.3 mV input offset voltage with 2.05.0 volt/0 C temperature coefficient of input offset voltage. The LM833 output stage exhibits no deadband crossover distortion, large output voltage swing, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.
  • Features
  • Low Voltage Noise: 4.5 nV/ √ Hz
  • High Gain Bandwidth Product: 15 MHz
  • High Slew Rate: 7.0 V/µs
  • Low Input Offset Voltage: 0.3 mV
  • Low T.C. of Input Offset Voltage: 2.0 µV/°C
  • Low Distortion: 0.002%
  • Excellent Frequency Stability
  • Dual Supply Operation
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LM833DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:2,744
  • LM833DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • PandS:>1K
  • LM833NG
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:7,200
  • PandS:<100
  • NCV833DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:5,000
  • LM833D
  • Status: Consult Sales Office
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • LM833DR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • LM833N
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, Low Noise, Audio, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V): 10 
  • VS Max (V): 36 
  • Iq Typ (mA):
  • VOS Max (mV):
  • GBW Typ (MHz): 15 
  • SR Typ (V/µs):
  • IO Typ (mA): 29 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 4.5 
  • Ibias Typ (pA): 300000 
  • CMRR Typ (dB): 100 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site