LMV301: Operational Amplifier, Low Power CMOS Op-Amp

Description: The LMV301 CMOS op-amp can operate over a power su...
  • The LMV301 CMOS op-amp can operate over a power supply range from 1.8 V to 5.0 V and has a quiescent current of less than 260 microA, maximum, making it ideal for portable battery-operated applications such as notebook computers, PDAs and medical equipment. Low input bias current and high input impedance make it highly tolerant of high source-impedance signal-sources such as photodiodes and pH probes. In addition, the LMV301s excellent rail-to-rail performance will enhance the signal-to-noise performance of any application together with an output stage capable of easily driving a 600 OHMs resistive load and up to 1000 pF capacitive load. The LMV301 comes in the space saving 5-pin SC-70 package with two industry-standard pinouts, giving it both equivalent function and similar performance to competitive devices.
  • Features
  • Single Supply Operation (or #177;VS/2) - Facilitates PCB design
  • VS from 1.8 V to 5 V - Flexible supply range
  • Applications
  • Input Amplification
  • Signal Conditioning
  • Sensor Interface
  • End Products
  • White Goods
  • Industrial Equipment
  • Notebook and Desktop Computuers
  • Technical Documentation & Design Resources
    Availability and Samples
    LMV301SN3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power CMOS Op-Amp
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:147,000
  • LMV301SQ3T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power CMOS Op-Amp
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • PandS:>10K
  • Packages
    Applications
    Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.2 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 60 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 50 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 63 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 85 
  • Package Type: TSOP-5 / SOT-23-5  SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site