LMV321_XFCS: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp

Description: LMV321_XFCS...
  • LMV321_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LMV321AP5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp
  • Package Type: SC-88A-5 / SC-70-5
  • Package Case Outline: 419AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:123,597
  • LMV321AS5X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp
  • Package Type: SOT-23-5
  • Package Case Outline: 527AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>10K
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.08 
  • VOS Max (mV):
  • GBW Typ (MHz): 1.4 
  • SR Typ (V/µs): 1.5 
  • IO Typ (mA): 23 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 33 
  • Ibias Typ (pA): <1000 
  • CMRR Typ (dB): 75 
  • Architecture: CMOS 
  • Temperature Range (°C): -65 to 150 
  • Package Type: SC-88A-5 / SC-70-5  SOT-23-5 
  • ON Semiconductor Full Web Site