LMV324: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp

Description: The LMV321, LMV358, and LMV324 are single, dual, a...
  • The LMV321, LMV358, and LMV324 are single, dual, and quad low voltage op-amps with rail-to-rail output swing. These amplifiers are a cost-effective solution for applications where low power consumption and space saving packages are critical. Specification tables are provided for operation from power supply voltages at 2.7 V and 5 V. Rail-to-Rail operation allows for optimal signal-to-noise applications. Ultra low quiescent current makes this series of amplifiers ideal for portable, battery operated equipment. The common mode input range includes ground making the device useful for low-side current-shunt measurements. The ultra small packages allow for placement on the PCB in close proximity to the signal source thereby reducing noise pickup.
  • Features
  • Operation from 2.7 V to 5.0 V Single-Sided Power Supply - Compatible with the most common operating conditions
  • No Output Crossover Distortion - Guarantees signal integrity
  • Industrial temperature Range: -40C to +85C - Robust thermal performance
  • Rail-to-Rail Output - Reduces supply requirements
  • Low Quiescent Current - Improves battery life and power consumption
  • No Output Phase-Reversal from Overdriven Input - Predictable system behavior
  • Applications
  • Voltage regulation
  • Sensor amplification or buffering
  • End Products
  • Notebook PC
  • Hard disk drives
  • Routers and switches
  • Other portables
  • Technical Documentation & Design Resources
    Availability and Samples
    LMV324DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:In Stock
  • Newark:<100
  • PandS:>10K
  • LMV324DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.065 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 160 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 50 
  • Ibias Typ (pA): <1000 
  • CMRR Typ (dB): 65 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site