LMV339: Comparator, Quad, Low Voltage

Description: The LMV331 is a single channel, general purpose, l...
  • The LMV331 is a single channel, general purpose, low voltage comparator. The LMV393 and LMV339 are dual and quad channel versions, respectively. The LMV331/393/339 are specified for 2.7V to 5.0 volt performance, have excellent input common-mode range, low quiescent current, and are available in several space saving packages.
    The LMV331 is available in a 5-pin SC70 and a TSOP-5 package, the LMV393 is available in an 8-pin Micro8 and a SOIC-8 package, and the LMV339 is available in a 14-pin SOIC14 and a TSSOP14 package.
    The LMV331/393/339 are cost effective solutions for applications where space saving, low voltage operation, and low power are the primary specifications in circuit design for portable applications.
  • Features
  • Guaranteed 2.7 V and 5.0 V Performance - Performance for low voltage applications
  • Input common-mode voltage range extends to ground - Rail-to-rail input performance
  • Open drain output for Wired-OR applications - Digital logic interface capability
  • Low Quiescent Current: 60 A/channel TYP @ 5.0 V - Low voltage, portable applications
  • Low Saturation Voltage 200 mV TYP @ 5.0 V - Ensures low output voltage for signal detection
  • Propagation Delay 200 ns TYP @ 5.0 V - Fast response for signal detection
  • Applications
  • Battery Monitors
  • General Purpose Low Voltage Applications
  • End Products
  • Notebook and PDA applications
  • General Purpose Portable Devices
  • Technical Documentation & Design Resources
    Availability and Samples
    LMV339DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Quad, Low Voltage
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:>10K
  • LMV339DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Quad, Low Voltage
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): 2.7 
  • VCC Max (V):
  • IO Typ (mA): 84 
  • ICC Typ (mA): 0.17 
  • tres Typ (ns): 800 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site