LMV358_XFCS: Ultra Low Cost & Power, Rail-Rail Output, Dual Op-Amp

Description: LMV358_XFCS...
  • LMV358_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LMV358AM8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra Low Cost & Power, Rail-Rail Output, Dual Op-Amp
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • LMV358AMU8X
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra Low Cost & Power, Rail-Rail Output, Dual Op-Amp
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:32,000
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.08 
  • VOS Max (mV):
  • GBW Typ (MHz): 1.2 
  • SR Typ (V/µs): 1.5 
  • IO Typ (mA): 23 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 33 
  • Ibias Typ (pA): <1000 
  • CMRR Typ (dB): 75 
  • Architecture: CMOS 
  • Temperature Range (°C): -65 to 150 
  • Package Type: SOIC-8  Micro8™ 
  • ON Semiconductor Full Web Site