LMV821: Operational Amplifier, 5Mhz, Rail to Rail Output, High Output Drive Op-Amp

Description: The LMV821, LMV822 and LMV824 are op-amps with low...
  • The LMV821, LMV822 and LMV824 are op-amps with low input voltage offset and drift vs. temperature. In spite of low quiescent current requirements, these devices have 5 MHz bandwidth and 1.4 V/µs slew rate. In addition they provide rail-to-rail output swing into 600 Ohm loads. The input common-mode voltage range includes ground, and the maximum input offset voltage is only 3.5 mV. Substantially large capacitive loads can be driven by simply adding a pullup resistor or isolation resistor. The LMV821 (single) is available in a space saving SC70-5, while the dual and quad also come in ultra-small SOIC and TSSOP packages.
  • Features
  • Low Offset Voltage: 3.5 mV - Improves system accuracy
  • Very low Offset Drift: 1.0 V/°C - Maintains system accuracy over temperature
  • High Bandwidth: 5 MHz - Provides loop gain to better implement feedback transfer equations
  • Rail-to-Rail Output Swing into a 600 Ω load - Improves signal-to-noise ratio
  • Capable of driving highly capacitive loads - Reduces need for series isolation resistor
  • Applications
  • Modem transmitter/receivers
  • End Products
  • Hard drives
  • Medical Equipment
  • Notebook Computers
  • Technical Documentation & Design Resources
    Availability and Samples
    LMV821SQ3T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 5Mhz, Rail to Rail Output, High Output Drive Op-Amp
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.3 
  • VOS Max (mV): 3.5 
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 26 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 11 
  • Ibias Typ (pA): 119000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 85 
  • Package Type: SC-88A 
  • ON Semiconductor Full Web Site