LP2951_XFCS: Linear Voltage Regulator, LDO, Low Power, 100 mA, with Error Flag Output

Description: LP2951_XFCS...
  • LP2951_XFCS
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    LP2951CM
  • Status: Active
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Power, 100 mA, with Error Flag Output
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 8100
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • LP2951CMX
  • Status: Active
  • Compliance: Pb-free 
  • Description: Linear Voltage Regulator, LDO, Low Power, 100 mA, with Error Flag Output
  • Package Type: SOIC-8
  • Package Case Outline: 751EB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A):
  • VI Min (V): 2.3 
  • VI Max (V): 30 
  • VDO Typ (V): 0.6 
  • Iq Typ (mA): 0.14 
  • PSRR (dB):
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site