LUPA1300-2: CMOS Image Sensor, High Speed, 1.3 MP (SXGA)

Description: LUPA1300-2 is an integrated SXGA high speed, high ...
  • LUPA1300-2 is an integrated SXGA high speed, high sensitivity CMOS image sensor. This sensor targets high speed machine vision and industrial monitoring applications. The LUPA1300-2 sensor runs at 500 fps and has triggered and pipelined shutter modes. It packs 24 parallel 10-bit A/D converters with an aggregate conversion rate of 740 MSPS. On-chip digital column FPN correction enables the sensor to output ready to use image data for most applications.
  • Features
  • Integrated digital column FPN correction - Enables the sensor to output ready to use image data
  • Runs at 500 fps and has triggered and pipelined shutter modes
  • 24 parallel 10-bit A/D converters with an aggregate conversion rate of 740 MSPS
  • Industrial monitoring
  • Applications
  • High speed machine vision
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIL2SC1300A-GDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, High Speed, 1.3 MP (SXGA), LVDS Output, Bayer Color, No Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-168
  • Package Case Outline: 107DH
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • ON Semiconductor:36
  • NOIL2SM1300A-GDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, High Speed, 1.3 MP (SXGA), LVDS Output, Monochrome, No Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-168
  • Package Case Outline: 107DH
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • NOIL2SM1300A-GWC
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, High Speed, 1.3 MP (SXGA), LVDS Output, Monochrome, No Microlens, micro-PGA package, windowless
  • Package Type: CPGA-168
  • Package Case Outline: 107DH
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Specifications
  • Type: CMOS 
  • Megapixels: 1.3 
  • Frame Rate (fps): 500 
  • Optical Format: 1 inch 
  • Shutter Type: Pipelined and Triggered Global 
  • Pixel Size (µm): 14 x 14 
  • Output Interface:
  • Color: Color  Mono 
  • Package Type: CPGA-168 
  • ON Semiconductor Full Web Site