LUPA300: CMOS Image Sensor

Description: This VGA-resolution CMOS active pixel sensor featu...
  • This VGA-resolution CMOS active pixel sensor features global shutter and a maximal frame rate of 250 fps in full resolution, where integration during readout is possible. The readout speed can be boosted by means of subsampling and windowed Region Of Interest (ROI) readout. High dynamic range scenes can be captured using the double and multiple slope functionality. User programmable row and column start/stop positions allow windowing. Subsampling reduces resolution while maintaining the constant field of view and an increased frame rate.

    The programmable gain and offset amplifier maps the signal swing to the ADC input range. A 10-bit ADC converts the analog data to a 10-bit digital word stream. The sensor uses a 3-wire Serial-Parallel (SPI) interface. It operates with a 3.3 V and 2.5 V power supply and requires only one master clock for operation up to 80 MHz pixel rate. The sensor is available in a monochrome version or Bayer (RGB) patterned color filter array.
  • Features
  • Double and multiple slope functionality - High dynamic range scenes can be captured
  • User programmable row and column start/stop positions - Allows windowing
  • Subsampling - Reduces resolution while maintaining constant field of view and increased frame rate
  • Global shutter and a maximal frame rate of 250 fps in full resolution
  • Programmable gain and offset amplifier
  • 10-bit ADC
  • 3-wire serial-parallel (SPI) interface
  • Available in a monochrome version or Bayer (RGB) patterned color filter array
  • Applications
  • Machine vision
  • Motion tracking
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIL1SE0300A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, CMOS Output, Bayer Color, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-48
  • Package Case Outline: 115AN
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 25
  • NOIL1SM0300A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, CMOS Output, Monochrome, No Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-48
  • Package Case Outline: 115AN
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 25
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • NOIL1SM0300A-WWC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, CMOS Output, Monochrome, No Microlens, Wafer, windowless
  • Package Type: Wafer
  • Package Case Outline: 
  • MSL: NA
  • Container Type: WCAR
  • Container Qty: 1
  • Specifications
  • Type: CMOS 
  • Megapixels: 0.3 
  • Frame Rate (fps): 250 
  • Optical Format: 1/2 inch 
  • Shutter Type: Pipelined and Triggered Global 
  • Pixel Size (µm): 9.9 x 9.9 
  • Output Interface:  
  • Color: Bayer Color  Mono 
  • Package Type: LCC-48  Wafer 
  • ON Semiconductor Full Web Site