LUPA3000: CMOS Image Sensor, High Speed, 3 MP

Description: LUPA3000 CMOS image sensor features industry leadi...
  • LUPA3000 CMOS image sensor features industry leading digital data throughput of 13.2 Gbps. The 3.0 megapixel sensor offers a triggered and pipelined global shutter with a high frame rate of 485 frames per second (fps) and windowing capability for undistorted images and fast readout. The sensor also features on-chip digital LVDS (Low Voltage Differential Signaling) outputs that simplify the transport of sensor data and overall camera design for machine vision and holographic data storage applications. The sensor also has a dual slope capability to maintain good contrast in shadowed regions without saturating bright areas in scenes with a high contrast ratio.
  • Features
  • Windowing capability - Provides undistorted images and fast readout
  • Integrated digital LVDS outputs - Simplifies the transport of sensor data and overall camera design
  • Dual slope capability - Provides good contrast in shadowed regions without saturating bright areas
  • Digital data throughput of 13.2 Gbps
  • Triggered and pipelined global shutter with a high frame rate of 485 fps
  • Applications
  • High speed machine vision
  • Holographic data storage
  • Motion analysis
  • Industrial imaging
  • End Products
  • Medical imaging systems
  • Intelligent traffic systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIL1SE3000A-GDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, High Speed, 3 MP, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-369
  • Package Case Outline: 107DK
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 14
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:21
  • NOIL1SN3000A-GDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, High Speed, 3 MP, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-369
  • Package Case Outline: 107DK
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 14
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 485 
  • Optical Format: 1 inch 
  • Shutter Type: Pipelined and Triggered Global 
  • Pixel Size (µm): 8.0 x 8.0 
  • Output Interface:
  • Color: Bayer Color  Mono 
  • Package Type: CPGA-369 
  • ON Semiconductor Full Web Site