LV0104CS: Ambient Light Sensor, I2C Interface

Description: LV0104CS is a photo IC for ambient light sensor wh...
  • LV0104CS is a photo IC for ambient light sensor which has the characteristics of spectral response similar to that of human eyes. It is suitable for the applications like mobile phone (for Digital-TV, One-segment), LCD-TV, laptop computer, PDA, DSC and Camcorder.
  • Features
  • Smallest OD-CSP package in the world
    (1.08mm x 1.08mm thickness: 0.6mm) - Space saving
  • Superior spectrum sensitivity characteristics - It resemble human eyesight sensitivity
  • 16-bit digital output for CODEC by I2C serial bus - It can match to CODEC sensitivity by amplifier's gain adjustment
  • Low consumption current and Sleep mode function - Power saving
  • Applications
  • Ambient Light Sensor
  • End Products
  • Feature phone, Smart phone
  • Digital TV (LCD, OLED, CRT Monitor)
  • Laptop-PC, Tablet, PDA
  • DSC, DVC, Digital SLR, Mirrorless
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV0104CS-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ambient Light Sensor, I2C Interface
  • Package Type: ODCSP-4
  • Package Case Outline: 570AK
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:155,000
  • Applications
    Specifications
  • IOTyp (µA): 70 
  • Output Interface: I2C 
  • Vin Min (V): 2.3 
  • Vin Max (V): 3.6 
  • TA Min (°C): -30 
  • TA Max (°C): 85 
  • Package Type: ODCSP-4 
  • ON Semiconductor Full Web Site