LV0111CF: Ambient Light Sensor, Logarithmic Current Output, with Standby Function

Description: LV0111CF is a photo IC for ambient light sensor wh...
  • LV0111CF is a photo IC for ambient light sensor which has the characteristics of spectral response similar to that of human eyes. It is suitable for the applications like mobile phone (for Digital-TV, One-segment), LCD-TV, laptop computer, PDA, DSC and Camcorder.
  • Features
  • Logarithm current output - Wide ambient light sensitivity
  • Excellent visual sensitivity characteristics - It resemble human eyesight sensitivity
  • Built-in sleep function - Power saving
  • Low electric current consumption - Power saving
  • Applications
  • Ambient Light Sensor
  • End Products
  • Feature phone, Smart phone..
  • Digital TV:(CRT, LCD, OLED..)
  • Laptop-PC, Tablet-PC, PDA..
  • DSC, DVC, DSLR, Mirrorless..
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV0111CF-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ambient Light Sensor, Logarithmic Current Output, with Standby Function
  • Package Type: ODCSP-4J
  • Package Case Outline: 570AD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • IOTyp (µA): 21 
  • Output Interface: Analog 
  • Vin Min (V): 2.3 
  • Vin Max (V): 5.5 
  • TA Min (°C): -30 
  • TA Max (°C): 85 
  • Package Type: ODCSP-4J 
  • ON Semiconductor Full Web Site