LV5235V: LED Driver, 18-Channel

Description: The LV5235V is a 18-channel LED driver IC that is ...
  • The LV5235V is a 18-channel LED driver IC that is capable of switching between constant-current output and open drain output. It enables 3-wire serial bus control (address designation)/I2C serial bus control to be set arbitrarily using an external pin. Also possible are 18-channel LED ON/OFF control and the setting of the PWM luminance in 256 steps. The device also has a built-in fade-in/fade-out function. Up to 32 driver ICs can be connected using the slave address setting pins.
  • Features
  • 18-channel output constant-current LED driver/open drain output LED driver (selected by using an external pin)
  • Luminance adjustment using internal PWM control (256 steps)
  • Fade-in/fade-out function (PWM control priority), supporting synchronous connection
  • Selection of 3-wire/I2C serial bus control signals enabled (switching using an external pin)
  • Low current consumption
  • Output malfunction protection circuits (thermal protection function, UVLO detection protection function)
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV5235V-MPB-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 18-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:270
  • LV5235V-TLM-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 18-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LV5235VZ-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 18-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 30
  • LV5235VZ-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 18-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • VI Max (V): 5.5 
  • IO Max (mA): 100  50 
  • LEDs in Series, Max #: 10 
  • LEDs in Parallel, Max #: 16 
  • Package Type: SSOP-44J EP 
  • ON Semiconductor Full Web Site