LV5236V: LED Driver, 24-Channel

Description: The LV5236V is a 24-channel LED driver IC that is ...
  • The LV5236V is a 24-channel LED driver IC that is capable of switching between constant-current output and open drain output.
  • Features
  • 24-channel output constant-current LED driver/open drain output LED driver (selected by using an external pin)
  • Luminance adjustment using internal PWM control (256 steps)
  • Fade-in/fade-out function (PWM control priority), supporting synchronous connection
  • Selection of 3-wire/I2C serial bus control signals enabled (switching using an external pin)
  • Applications
  • LED Display
  • Amusement
  • End Products
  • Amusement Pachinko&PachiSlot
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV5236V-MPB-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 24-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:720
  • LV5236V-TLM-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 24-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • LV5236VZ-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 24-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 30
  • LV5236VZ-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 24-Channel
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • VI Max (V): 5.5 
  • IO Max (mA): 100  50 
  • LEDs in Series, Max #:
  • LEDs in Parallel, Max #: 24 
  • Package Type: SSOP-44J EP 
  • ON Semiconductor Full Web Site