LV5237JA: LED Driver, 9-channel

Description: The LV5237JA is a 9-channel LED driver IC that is ...
  • The LV5237JA is a 9-channel LED driver IC that is capable of switching between constant-current output and open drain output. Peak output current is IO max=100mA. It enables 2-wire/3-wire serial bus control (address designation) to be set arbitrarily using an external pin. Also possible are 9-channel LED ON/OFF control and the setting of the PWM luminance in 256 steps. Up to 81 driver ICs can be connected using the slave address setting pins.
  • Features
  • 9-channel output constant-current LED driver/open drain output LED driver
    (selected by using an external pin) - Set any current with RGB independently
  • Luminance adjustment using internal PWM control (256 steps) - The illumination which is smooth by careful duty setting
  • Selection of 2-wire / 3-wire serial bus control signals enabled - Keep stable serial bus control signal
  • Input Power supply supports 12 V - Use the power souce line of 12 V
  • Applications
  • LED Display
  • Amusement
  • End Products
  • Amusement Pachinko&PachiSlot
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5237JAZ-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 9-channel
  • Package Type: SSOP-24
  • Package Case Outline: 565AR
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Packages
    Applications
    Specifications
  • VI Max (V): 12.8 
  • IO Max (mA): 100 
  • LEDs in Series, Max #: 10 
  • LEDs in Parallel, Max #:
  • Package Type: SSOP-24 
  • ON Semiconductor Full Web Site