LV5239TA: LED Driver, 24-channel

Description: The LV5239TA is a 24-channel LED driver IC that is...
  • The LV5239TA is a 24-channel LED driver IC that is capable of switching between constant-current output and open drain output. It enables 2-wire/3-wire serial bus control (address designation) to be set arbitrarily using an external pin. Also possible are 24-channel LED ON/OFF control and the setting of the PWM luminance in 256 steps. Up to 32 driver ICs can be connected using the slave address setting pins.
  • Features
  • 24-channel output constant-current LED driver/open drain output LED driver
    (selected by using an external pin) - Set any current with RGB independently
  • Luminance adjustment using internal PWM control (256 steps) - The illumination which is smooth by careful duty setting
  • Selection of 2-wire / 3-wire serial bus control signals enabled - Keep stable serial bus control signal
  • Input Power supply supports 12 V - Use the power souce line of 12 V
  • Applications
  • LED Display
  • Amusement
  • End Products
  • Amusement Pachinko & PachiSlot
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5239TAZ-NH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LED Driver, 24-channel
  • Package Type: QFP-48 / TQFP-48
  • Package Case Outline: 932F-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:8,147
  • Packages
    Applications
    Specifications
  • VI Max (V): 12.8 
  • IO Max (mA): 50  100 
  • LEDs in Series, Max #: 10 
  • LEDs in Parallel, Max #: 24 
  • Package Type: QFP-48 / TQFP-48 
  • ON Semiconductor Full Web Site