LV56351HA: Step-Up DC-DC Converter, 1-Channel

Description: LV56351HA integrates 1ch DC/DC boost converter and...
  • LV56351HA integrates 1ch DC/DC boost converter and 1ch LDO. It is suitable as the power supply for BS/CS antennas of LCD/PDP TV and BD recorders that require automatic recovery without IC destruction and malfunction when the output is short-circuited.
  • Features
  • Boost mode:Soft start function (t=2.8ms) - Can decrease a rush current
  • Boost mode:Pulse by pulse over current protection function - Over current protection
  • Boost mode:Short circuit protection function - Short circuit protection
  • LDO mode:Over current limiter (fold-back characteristics) - limiting a over current. (damage protection for external parts)
  • Common:Under voltage lockout - Prevention of instability operation in under voltage
  • Common:Thermal shut down - Thermal protection
  • Common:Power good - Stability operation
  • Common:Internal fixed switching frequency(=425kHz) - No need to attach the external parts
  • Applications
  • Boost convertor attached LDO function
  • End Products
  • Power supply for BS/CS parabola antenna
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV56351HA-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Step-Up DC-DC Converter, 1-Channel
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:136,000
  • LV56351HA-ZH
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Step-Up DC-DC Converter, 1-Channel
  • Package Type: HSSOP-14
  • Package Case Outline: 944AA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • Specifications
  • Topology: Linear  Step-Up 
  • Control Mode: Voltage Mode 
  • VCC Min (V):
  • VCC Max (V): 23 
  • VO Typ (V): 15 
  • IO Typ (A): 0.52 
  • Efficiency (%): 88.4 
  • fSW Typ (kHz): 400 
  • Package Type: HSSOP-14 
  • ON Semiconductor Full Web Site