LV5680NPVC: Linear Voltage Regulator, Multiple-Output, System Power Supply IC, for Automotive Infotainment System

Description: The LV5680NPVC is a multi-power supply system IC t...
  • The LV5680NPVC is a multi-power supply system IC that provides four regulator outputs and two high side switches as well as a number of protection functions including overcurrent protection, overvoltage protection and overheat protection. It is an optimal power supply IC for car audio and car entertainment systems and similar products.
  • Features
  • Four regulator output systems :
    Microcontroller
    CD
    Illumination
    Audio system
  • Two VCC-linked high side switch systems
  • Two VDD 5V-linked high side switch systems
  • Overcurrent protection function
  • Overvoltage protection function, typ 21V (excluding VDD 5V output)
  • Overheat protection function, typ 175°C
  • On-chip accessory voltage detection circuit
  • P-channel LDMOS used for power output block
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5680NPVC-XH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Multiple-Output, System Power Supply IC, for Automotive Infotainment System
  • Package Type: HZIP-15J
  • Package Case Outline: 945AC
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 20
  • Specifications
  • Output: Quad 
  • Polarity: Positive 
  • VO (V): 8 to 12(Adj)  8 to 9(Adj) 
  • IO Typ (A): 1.3  0.2  0.3 
  • VI Min (V): 7.5 
  • VI Max (V): 16 
  • VDO Typ (V):
  • Iq Typ (mA): 0.4 
  • PSRR (dB): 50 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: HZIP-15J 
  • ON Semiconductor Full Web Site